Knowledge Search
Download document () of 20
Discontinued

CN60M28T45CUEE

Eaton K-Factor nonlinear ventilated transformer, CSA ventilated, KT-13 (3-phase), PV 600V, Taps: 2 at +2.5% /4 at -2.5%, SV 208Y/120V, 150°C rise w/ 200°C insulation systeam, 45 kVA, Copper windings, EE

General specifications

Product Name
Eaton K-Factor nonlinear ventilated transformer
Catalog Number
CN60M28T45CUEE
UPC
786680135224
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Certifications
Contact Manufacturer

Performance Ratings

Volt ampere rating
45 kVA
Primary voltage
600 V
Secondary Voltage
208 Y/120 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.