Knowledge Search
Download document () of 20

D93210ACZ2

D93 Series Solid-State Relay, 3-32 Vdc input voltage, 24-280V output voltage, Zero cross switching type, 10A rated operational current, Green LED, SPST-NO contact configuration, IP20 enclosure

General specifications

Product Name
Eaton D93 series solid-state relay
Catalog Number
D93210ACZ2
UPC
786685219455
Product Length/Depth
0.66 in
Product Height
1.74 in
Product Width
2.28 in
Product Weight
0.22 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
RoHS Compliant
Certifications
UL 508
CSA Certified

Product specifications

Rated operational current
10A
Enclosure
IP20
Indicator color
Green
Input voltage
3-32 Vdc
Output voltage
24-280 V
Series
D93
Switch type
Zero cross
Contact configuration
SPST-NO

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.