Knowledge Search
Download document () of 20

D93340AMD2

D93 Series Solid-State Relay, 3-32 Vdc input voltage, 3-200 Vdc output voltage, MOSFET switching type, 40A rated operational current, Green LED, SPST-NO contact configuration, IP20 enclosure

General specifications

Product Name
Eaton D93 series solid-state relay
Catalog Number
D93340AMD2
UPC
786685219592
Product Length/Depth
0.66 in
Product Height
1.74 in
Product Width
2.28 in
Product Weight
0.27 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
RoHS Compliant
Certifications
UL 508
CSA Certified

Product specifications

Rated operational current
40A
Enclosure
IP20
Indicator color
Green
Input voltage
3-32 Vdc
Output voltage
3-200 Vdc
Series
D93
Switch type
MOSFET
Contact configuration
SPST-NO

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.