Knowledge Search
Download document () of 20

D96610ACR1

D96 Series Solid-State Relay, 90-280V input voltage, 48-600V output voltage, Random switching type, 10A rated operational current, SPST-NO contact configuration

General specifications

Product Name
Eaton D96 series solid-state relay
Catalog Number
D96610ACR1
UPC
786685219332
Product Length/Depth
3.54 in
Product Height
2.56 in
Product Width
0.69 in
Product Weight
0.26 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
RoHS Compliant
CE Marked
Certifications
UL 508
CSA Certified

Product specifications

Rated operational current
10A
Input voltage
90-280 V
Output voltage
48-600 V
Series
D96
Switch type
Random
Contact configuration
SPST-NO

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.