Knowledge Search
Download document () of 20

D96610ACZ2

D96 Series Solid-State Relay, 3-32 Vdc input voltage, 48-600V output voltage, Zero cross switching type, 10A rated operational current, SPST-NO contact configuration

General specifications

Product Name
Eaton D96 series solid-state relay
Catalog Number
D96610ACZ2
UPC
786685219356
Product Length/Depth
3.54 in
Product Height
2.56 in
Product Width
0.69 in
Product Weight
0.26 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
RoHS Compliant
Certifications
UL 508
CSA Certified

Product specifications

Rated operational current
10A
Input voltage
3-32 Vdc
Output voltage
48-600 V
Series
D96
Switch type
Zero cross
Contact configuration
SPST-NO

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.