Download document () of 20

DCG1103UPM

Eaton heavy duty DC disconnect,100A,NEMA 4,Painted steel,Non-fusible,Grounded,#14-1/0 AWG lug capacity, #14-1/0 AWG solid return,1,Isolated return,DC photovoltaic systems,1000 Vdc

General specifications

Product Name
Eaton heavy duty DC disconnect
Catalog Number
DCG1103UPM
UPC
786685557717
Product Length/Depth
25.5 in
Product Height
9 in
Product Width
13.25 in
Product Weight
24 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
NEC 690 per UL 1741
UL 98B
Catalog Notes
Not all configurations for ampere rating and number of circuits are available. All circuit configurations can be found in the product dimension tables.

Product specifications

Type
DC disconnect/grounded system
Amperage Rating
100A
Number of circuits
1
Ground
Grounded
Maximum voltage
1000 VDC
NEMA rating
NEMA 4
Protection
Non-fusible
Application
Solar
Main lug wire size
#14-1/0 AWG lug capacity, #14-1/0 AWG solid return
System voltage
1000 VDC
Voltage rating
1000 VDC
Series
DC photovoltaic applications
Enclosure
NEMA 4
Enclosure material
Painted galvanized steel
Fuse configuration
Non-fusible
Isolation
Isolated return
Switch type
Heavy duty
DC photovoltaic systems
Protection
Non-fusible

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.