Download document () of 20

DCG1105FXM

Eaton heavy duty DC disconnect,400A,NEMA 4X,Grade 316 stainless steel,Fusible,Grounded,1,Isolated return,DC photovoltaic systems,1000 Vdc

General specifications

Product Name
Eaton heavy duty DC disconnect
Catalog Number
DCG1105FXM
UPC
786685866086
Product Length/Depth
57.5 in
Product Height
12.38 in
Product Width
27.5 in
Product Weight
120.5 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Type
DC disconnect/grounded system
Amperage Rating
400 A
Number of circuits
1
Ground
Grounded
Maximum voltage
1000 VDC
NEMA rating
NEMA 4X
Protection
Fusible
Application
Solar
System voltage
1000 VDC
Voltage rating
1000 VDC
Series
DC photovoltaic applications
Enclosure
NEMA 4X
Enclosure material
316 stainless steel
Fuse configuration
Fusible
Isolation
Isolated return
Switch type
DC photovoltaic systems
Heavy duty
Protection
Fusible

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.