Download document () of 20

DCG4065FPM

Eaton heavy-duty DC disconnect,400A,Solar,Painted steel,Fusible,Grounded,In/Out(LC): (1) 750 MCM-1/0 and (1) 600 MCM-#2, In/Out(SR): (2) 750 MCM-1/0,600 Vdc,NEMA 4,4,Fusible,Four-pole,DC photovoltaic applications,Single-throw

General specifications

Product Name
Eaton heavy duty DC disconnect
Catalog Number
DCG4065FPM
UPC
786685865768
Product Length/Depth
12.42 in
Product Height
57.47 in
Product Width
24.12 in
Product Weight
131 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Type
DC disconnect/grounded system
Amperage Rating
400 A
Number of circuits
4
Ground
Grounded
Maximum voltage
600 VDC
NEMA rating
NEMA 4
Protection
Fusible
Application
Solar
Main lug wire size
In/Out(LC): (1) 750 kcmil-1/0 and (1) 600 kcmil-#2, In/Out(SR): (2) 750 kcmil-1/0
Number of poles
Four-pole
System voltage
600 VDC per pole
Voltage rating
600 VDC
Series
DC photovoltaic applications
Enclosure
NEMA 4
Enclosure material
Painted galvanized steel
Fuse configuration
Fusible
Switch type
Heavy duty safety
Single-throw
DC photovoltaic systems
Protection
Fusible

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.