Knowledge Search
Download document () of 20

DG225NGK

Eaton general duty cartridge fuse safety switch, 400 A, NEMA 1, Painted steel, Class H fuses, Fusible with neutral, Two-pole, Three-wire, Category: general duty safety switch, 240 V

General specifications

Product Name
Eaton general duty cartridge fuse safety switch
Catalog Number
DG225NGK
UPC
782113589497
Product Length/Depth
7.27 in
Product Height
44.74 in
Product Width
23.08 in
Product Weight
120 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
NEC 230.62 (C) Compliant Barrier
Certifications
UL Listed
Catalog Notes
Maximum hp ratings apply only when dual element fuses are used. 3-Phase hp rating shown is a grounded B phase rating, UL listed.

Physical Attributes

Enclosure
NEMA 1
Enclosure material
Painted steel
Fuse configuration
Fusible with neutral
Number of poles
Two-pole
Number of wires
3
Type
General duty, cartridge fused

Performance Ratings

Amperage Rating
400A
Fuse class provision
Class H fuses
Voltage rating
240V

Miscellaneous

Product Category
General duty safety switch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.