Knowledge Search
Download document () of 20

DG323URB

Eaton General duty non-fusible safety switch, single-throw, 100 A, NEMA 3R, Rainproof, Painted galvanized steel, Three-wire, Three-pole, 240 V

General specifications

Product Name
Eaton general duty non-fusible safety switch
Catalog Number
DG323URB
UPC
782113144375
Product Length/Depth
7.38 in
Product Height
19.25 in
Product Width
9.13 in
Product Weight
12 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
NEC 230.62 (C) Compliant Barrier
Certifications
UL Listed
Catalog Notes
WARNING! Switch is not approved for service entrance unless a neutral kit is installed.

Physical Attributes

Enclosure
NEMA 3R
Enclosure material
Painted galvanized steel
Fuse configuration
Non-fusible
Number of poles
Three-pole
Number of wires
3
Type
Non-fusible, single-throw

Performance Ratings

Amperage Rating
100A
Voltage rating
240V

Miscellaneous

Product Category
General duty safety switch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.