Knowledge Search
Download document () of 20

DG324NGK

Eaton General duty cartridge fuse safety switch, 200 A, NEMA 1, Painted steel, Class H fuses, Fusible with neutral, Three-pole, Four-wire, Category: general duty safety switch, 240 V

General specifications

Product Name
Eaton general duty cartridge fuse safety switch
Catalog Number
DG324NGK
UPC
782113213538
Product Length/Depth
11.25 in
Product Height
24.75 in
Product Width
16 in
Product Weight
48 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
NEC 230.62 (C) Compliant Barrier
Certifications
UL Listed
Catalog Notes
Maximum hp ratings apply only when dual element fuses are used

Physical Attributes

Enclosure
NEMA 1
Enclosure material
Painted steel
Fuse configuration
Fusible with neutral
Number of poles
Three-pole
Number of wires
4
Type
General duty, cartridge fused

Performance Ratings

Amperage Rating
200A
Fuse class provision
Class H fuses
Voltage rating
240V

Miscellaneous

Product Category
General duty safety switch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.