Download document () of 20

DH162NRK

Eaton DC disconnect, 60 A, NEMA 3R, Painted galvanized steel, Class R, Fusible with neutral, Single-pole, Two-wire, Solar disconnect switch, 600 V, #14-#2 Cu/Al

General specifications

Product Name
Eaton DC disconnect
Catalog Number
DH162NRK
UPC
786685375861
Product Length/Depth
9.89 in
Product Height
16.27 in
Product Width
7.75 in
Product Weight
17 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Type
DC disconnect/grounded system
Amperage Rating
60 A
Number of circuits
1
Protection
Fusible
Voltage rating
600 VDC
Enclosure
NEMA 3R
Enclosure material
Painted galvanized steel
Protection
Fusible

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.