Download document () of 20

DH224NRKLP

Eaton Quick Connect Safety Switch, Heavy Duty, Single-Throw, 200A, 240V, 2P, Fusible with solid neutral, Series K, NEMA 3R, Posi-Lok

General specifications

Product Name
Eaton quick connect heavy duty safety switch
Catalog Number
DH224NRKLP
UPC
786685369068
Product Length/Depth
18.57 in
Product Height
40.89 in
Product Width
13.68 in
Product Weight
140 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Special features
Posi-Lok
Type
Heavy Duty, Single-Throw
Amperage Rating
200A
Number of poles
Two-pole
Voltage rating
240V
Enclosure
NEMA 3R
Fuse configuration
Fusible with solid neutral
Series
Series K

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.