Photo is representative
Download
Eaton Quick Connect Safety Switch, Heavy Duty, Single-Throw, 600A, 240V, 2P, Fusible with solid neutral, Series K, NEMA 3R, Posi-Lok reverse pin
Product Name |
Eaton quick connect heavy duty safety switch
|
Catalog Number |
DH226NRKLPR
|
UPC |
786685369235
|
Product Length/Depth |
32.87 in
|
Product Height |
74.34 in
|
Product Width |
16.1 in
|
Product Weight |
370 lb
|
Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
Certifications |
UL Listed
|
Special features |
Posi-Lok reverse pin
|
Type |
Heavy Duty, Single-Throw
|
Amperage Rating |
600A
|
Number of poles |
Two-pole
|
Voltage rating |
240V
|
Enclosure |
NEMA 3R
|
Fuse configuration |
Fusible with solid neutral
|
Series |
Series K
|