Download document () of 20

DH227NGKLPR

Eaton Quick Connect Safety Switch, Heavy Duty, Single-Throw, 800A, 240V, 2P, Fusible with solid neutral, Series K, NEMA 1, Posi-Lok reverse pin

General specifications

Product Name
Eaton quick connect heavy duty safety switch
Catalog Number
DH227NGKLPR
UPC
786685369273
Product Length/Depth
32.87 in
Product Height
85.59 in
Product Width
21.73 in
Product Weight
540 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Special features
Posi-Lok reverse pin
Type
Heavy Duty, Single-Throw
Amperage Rating
800A
Number of poles
Two-pole
Voltage rating
240V
Enclosure
NEMA 1
Fuse configuration
Fusible with solid neutral
Series
Series K

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.