Download document () of 20

DH263URKNLPR

Eaton Quick Connect Safety Switch, Heavy Duty, Single-Throw, 100A, 600V, 2P, Unfused, Series K, NEMA 3R, Posi-Lok reverse pin

General specifications

Product Name
Eaton quick connect heavy duty safety switch
Catalog Number
DH263URKNLPR
UPC
786685369471
Product Length/Depth
18.57 in
Product Height
38.15 in
Product Width
13.68 in
Product Weight
85 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Special features
Posi-Lok reverse pin
Type
Heavy Duty, Single-Throw
Amperage Rating
100A
Number of poles
Two-pole
Voltage rating
600 V
Enclosure
NEMA 3R
Fuse configuration
Unfused
Series
Series K

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.