Knowledge Search
Download document () of 20

DH322NRK-CSA

Eaton auxiliary power switch, 60 A, NEMA 3R, Painted galvanized steel, Class H, Fusible with neutral, Three-pole, Four-wire, 240 V, Max Hp: 3, 7.5/ 10, 15/ 10 hp (1,3PH @Std/TD/250 Vdc), #14-#2 Cu/Al

General specifications

Product Name
Eaton auxiliary power switch
Catalog Number
DH322NRK-CSA
UPC
786685223087
Product Length/Depth
16.8 in
Product Height
15.88 in
Product Width
9.5 in
Product Weight
20 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
CSA Certified

Performance Ratings

Amperage Rating
60A
HP rating - max
3, 7.5/ 10, 15/ 10 hp (1,3PH @Std/TD/250 Vdc)
Voltage rating
240V

Physical Attributes

Enclosure
NEMA 3R
Enclosure material
Painted galvanized steel
Fuse class provision
Class H
Fuse configuration
Fusible with neutral
Number of poles
Three-pole
Number of wires
4
Type
Heavy duty fusible safety switch
Wire size
#14-2 AWG Cu/Al

Miscellaneous

Product Category
Heavy Duty, Fusible with neutral

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.