Knowledge Search
Download document () of 20
Discontinued

DH361FRKCB

Eaton auxiliary power switch, Provisions for cube fuses, 30 A, NEMA 3R, Painted galvanized steel, Cube, Fusible without neutral, Three-pole, Three-wire, 600 V, Max Hp: 7.5, 10/ 15, 20 hp (1/3PH @480, 600 V), #14-#2 Cu/Al

General specifications

Product Name
Eaton auxiliary power switch
Catalog Number
DH361FRKCB
UPC
782116631124
Product Length/Depth
16.5 in
Product Height
8.31 in
Product Width
9.12 in
Product Weight
20 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Suitable for service entrance use with a Neutral Kit installed

Performance Ratings

Amperage Rating
30A
HP rating - max
7.5, 10/ 15, 20 hp (1/3PH @480, 600 V)
Voltage rating
600 V

Physical Attributes

Enclosure
NEMA 3R
Enclosure material
Painted galvanized steel
Fuse class provision
Cube
Fuse configuration
Fusible without neutral
Number of poles
Three-pole
Number of wires
3
Type
Heavy duty fusible safety switch
Wire size
#14-2 AWG Cu/Al

Miscellaneous

Product Category
Heavy Duty, Fusible without neutral
Special features
Provisions for cube fuses

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.