Knowledge Search
Download document () of 20

DILEM-01-G-C(24VDC)

Eaton XT IEC mini contactor, 9A, 24 Vdc, 1NC, 9A, 45 mm mini, 0.5, 1.5/ 2, 3, 5, 5 hp (1/3PH @120, 240/208, 240, 480, 600 V), Three-pole, Non-reversing, XT IEC series, Full voltage non-reversing miniature contactor, 4 kW

General specifications

Product Name
Eaton XT IEC mini contactor
Catalog Number
DILEM-01-G-C(24VDC)
EAN
4015082301675
Product Length/Depth
1.8 in
Product Height
2.3 in
Product Width
2 in
Product Weight
0.48 lb
Warranty
1 year
Compliances
CE Marked
RoHS Compliant
Certifications
UL Listed
CSA Certified
EN 60947
IEC 60947

Product specifications

Amperage Rating
9A
HP rating - max
0.5, 1.5/ 2, 3, 5, 5 hp (1/3PH @120,240/208,240,480,600 V)
Number of poles
Three-pole
Type
Full voltage non-reversing miniature contactor
Frame size
45 mm - mini
Coil
24 Vdc
Coil voltage
24 Vdc
Contact configuration
1 NC
Continuous ampere rating
9 A
Series
XT IEC
Operation
Non-reversing
Power consumption
4 kW

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.