Knowledge Search
Download document () of 20

DILEM-10(115V60HZ)

Eaton XT IEC mini contactor, 115 Vac, 60 Hz, 1NO, 9A, 60 Hz, 0.5, 1.5/ 2, 3, 5, 5 hp (1/3PH @120, 240/208, 240, 480, 600 V), Three-pole, Reversing, , Screw terminals, Full voltage reversing miniature contactor, 4 kW

General specifications

Product Name
Eaton XT IEC mini contactor
Catalog Number
DILEM-10(115V60HZ)
UPC
790500000210
EAN
4015080100249
Product Length/Depth
52 mm
Product Height
58 mm
Product Width
45 mm
Product Weight
0.2 kg
Compliances
RoHS Compliant
CE Marked
Certifications
IEC 60947
CSA Certified
UL Listed
EN 60947

Product specifications

Used with
DILEM
DILE
HP rating - max
0.5, 1.5/ 2, 3, 5, 5 hp (1/3PH @120,240/208,240,480,600 V)
Number of poles
Three-pole
Type
Full voltage reversing miniature contactor
Frequency rating
60 Hz
Connection
Screw connection
Terminals
Screw terminals
Coil voltage
115 Vac, 60 Hz
Contact configuration
1 NO
Continuous ampere rating
9 A
Series
XT IEC
Number of contacts
1 NO
Operation
Reversing
Power consumption
4 kW

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.