Knowledge Search
Download document () of 20

DILM12-21(24VDC)

Eaton XT IEC mini contactor, 12A, 24 Vdc, 2NO-1NC, 12A, Frame B, 45 mm, 1, 2/ 3, 3, 10, 10 (1/3PH @120, 240/208, 240, 480, 600 V), Three-pole, Non-reversing, Screw terminals, FVNR, 5.5 kW

General specifications

Product Name
Eaton XT IEC mini contactor
Catalog Number
DILM12-21(24VDC)
EAN
4015082769154
Product Length/Depth
1.8 in
Product Height
2.7 in
Product Width
4.9 in
Product Weight
0.78 lb
Warranty
1 year
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
IEC 60947
EN 60947
UL Listed
Catalog Notes
Screw terminals (6-65A); 5 mm (80-150A); no lugs (185-2000A)

Product specifications

Amperage Rating
12A
HP rating - max
1, 2/ 3, 3, 10, 10 (1/3PH @120,240/208,240,480,600 V)
Number of poles
Three-pole
Type
Full voltage non-reversing miniature contactor
Frame size
45 mm
Terminals
Screw terminals
Coil
24 Vdc
Coil voltage
24 Vdc
Contact configuration
2 NO, 1 NC
Continuous ampere rating
12 A
Series
XT IEC
Operation
Non-reversing
Power consumption
5.5 kW

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.