Knowledge Search
Download document () of 20

DILM17-10(24V60HZ)

Eaton XT IEC mini contactor, 17A,24 Vac, 60 Hz, 1NO, 18A, Frame C, 45 mm, 60 Hz, 2, 3/ 5, 5, 10, 15 (1/3PH @120, 240/208, 240, 480, 600 V), Three-pole, Screw terminals, FVNR, 7.5 kW

General specifications

Product Name
Eaton XT IEC mini contactor
Catalog Number
DILM17-10(24V60HZ)
EAN
4015082769956
Product Length/Depth
1.8 in
Product Height
3.3 in
Product Width
3.8 in
Product Weight
0.92 lb
Warranty
1 year
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
UL Listed
IEC 60947
EN 60947
Catalog Notes
Screw terminals (6-65A); 5 mm (80-150A); no lugs (185-2000A)

Product specifications

Amperage Rating
17A
HP rating - max
2, 3/ 5, 5, 10, 15 (1/3PH @120,240/208,240, 480, 600 V)
Number of poles
Three-pole
Type
Full voltage non-reversing miniature contactor
Frequency rating
60 Hz
Frame size
45 mm
Terminals
Screw terminals
Coil
24 Vac 60 Hz
Coil voltage
24 Vac, 60 Hz
Contact configuration
1 NO
Continuous ampere rating
18 A
Series
XT IEC
Operation
Non-reversing
Power consumption
7.5 kW

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.