Knowledge Search
Download document () of 20

DILM65(24V60HZ)

Eaton XT IEC contactor, 65A,24 Vac, 60 Hz, 0NO-0NC, 65A, Frame D, 55 mm, 60 Hz, 5, 15/ 20, 25, 50, 60 (1/3PH @120, 240/208, 240, 480, 600 V), Three-pole, Non-reversing, , Screw terminals, FVNR, 30 kW

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
DILM65(24V60HZ)
EAN
4015082778859
Product Length/Depth
2.2 in
Product Height
4.5 in
Product Width
5.2 in
Product Weight
1.98 lb
Warranty
1 year
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
IEC 60947
UL Listed
EN 60947
Catalog Notes
Screw terminals (6-65A); 5 mm (80-150A); no lugs (185-2000A)

Product specifications

Amperage Rating
65A
HP rating - max
5, 15/ 20, 25, 50, 60 (1/3PH @120,240/208,240,480,600 V)
Number of poles
Three-pole
Type
Full voltage non-reversing contactor
Frequency rating
60 Hz
Frame size
55 mm
Terminals
Screw terminals
Coil
24 Vac 60 Hz
Coil voltage
24 Vac, 60 Hz
Contact configuration
0 NO, 0 NC
Continuous ampere rating
65 A
Series
XT IEC
Operation
Non-reversing
Power consumption
30 kW

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.