Knowledge Search
Download document () of 20

DILM7-01(24V60HZ)

Eaton XT IEC mini contactor, 7A,24 Vac, 60 Hz, 1NC, 7A, Frame B, 45 mm, 60 Hz, 0.25, 1/1.5, 2, 3, 5 (1/3PH @120, 240/208, 240, 480, 600 V), Three-pole, Non-reversing, , Screw terminals, FVNR, 3 kW

General specifications

Product Name
Eaton XT IEC mini contactor
Catalog Number
DILM7-01(24V60HZ)
EAN
4015082765767
Product Length/Depth
1.8 in
Product Height
2.7 in
Product Width
3 in
Product Weight
0.48 lb
Warranty
1 year
Compliances
RoHS Compliant
CE Marked
Certifications
EN 60947
CSA Certified
IEC 60947
UL Listed
Catalog Notes
Screw terminals (6-65A); 5 mm (80-150A); no lugs (185-2000A)

Product specifications

Amperage Rating
7A
HP rating - max
0.25, 1/1.5, 2, 3, 5 (1/3PH @120,240/208,240,480,600 V)
Number of poles
Three-pole
Type
Full voltage non-reversing contactor
Frequency rating
60 Hz
Frame size
45 mm
Terminals
Screw terminals
Coil
24 Vac 60 Hz
Coil voltage
24 Vac, 60 Hz
Contact configuration
1 NC
Continuous ampere rating
7 A
Series
XT IEC
Operation
Non-reversing
Power consumption
3 kW

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.