Knowledge Search
Download document () of 20

DILM9-10(600V60HZ)

Eaton XT IEC mini contactor, 9A, 600 Vac, 60 Hz, 1NO, 9A, Frame B, 45 mm, 60 Hz, 0.5, 1.5/ 3, 3, 5, 7.5 (1/3PH @120, 240/208, 240, 480, 575 V), Three-pole, Screw terminals, Full voltage non-reversing miniature contactor, 4 kW

General specifications

Product Name
Eaton XT IEC mini contactor
Catalog Number
DILM9-10(600V60HZ)
EAN
4015082766856
Product Length/Depth
1.8 in
Product Height
2.7 in
Product Width
3 in
Product Weight
0.48 lb
Warranty
1 year
Compliances
CE Marked
RoHS Compliant
Certifications
EN 60947
CSA Certified
IEC 60947
UL Listed
Catalog Notes
Screw terminals (6-65A); 5 mm (80-150A); no lugs (185-2000A)

Product specifications

Amperage Rating
9A
HP rating - max
0.5, 1.5/ 3, 3, 5, 7.5 (1/3PH @120,240/208,240,480,575 V)
Number of poles
Three-pole
Type
Full voltage non-reversing miniature contactor
Frequency rating
60 Hz
Frame size
45 mm
Terminals
Screw terminals
Coil
600 Vac, 60 Hz
Coil voltage
600 Vac, 60 Hz
Contact configuration
1 NO
Continuous ampere rating
9 A
Series
XT IEC
Operation
Non-reversing
Power consumption
4 kW

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.