Download document () of 20

DM1-32011NB-S20S

Eaton PowerXL DM1 series micro drive, Three-phase, 230 V, 11 A, Internal brake chopper, Multi segment LCD display, IP20, ST0 SIL2 and ethernet I/P, Modbus TCP onboard

General specifications

Product Name
Eaton PowerXL DM1 micro variable frequency drive
Catalog Number
DM1-32011NB-S20S
UPC
786689350802
Product Length/Depth
14 in
Product Height
10.5 in
Product Width
7 in
Product Weight
6.7 lb
Certifications
UL Listed

Product specifications

Brake chopper
Internal brake chopper
Series
DM1
Drive type
General purpose
Frame size
FR2
Enclosure rating
IP00
Input phases
Three-phase
Output phases
Three-phase
Electromagnetic compatibility filter
No
Internal choke
No
Internal line reactor
No
Ambient operating temperature range
  • -10 to 50 °C CT
  • -10 to 40 °C VT
Conformal coated boards
Yes
User interface
Multi-segment
Input voltage range
200-240 Vac
Input frequency range
50-60 Hz
Output frequency range
0-400 Hz
Max overload
200 %
Fuse size - max
40
Mounting Type
Panel mount
DIN rail
Digital inputs
4
Analog inputs
1
Relay outputs
2
Digital outputs
0
High overload (CT) hp
3
High overload (CT) kW
2.2
Low overload (VT) kW
4
Low overload (VT) amps
17
High overload (CT) amps
11
Low overload (VT) hp
5
Communications onboard
Modbus RTU
Modbus TCP
Ethernet/IP
BACnet IP
BACnet MS/TP
Bluetooth
Communications optional
CANopen
PROFIBUS
SmartWireDT
Motor control modes
V/Hz
Open loop vector control
Motor type
Induction
Induction motor
Permanent magnet motor (SPM/IPM)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.