Download document () of 20

DM1-34016EB-S20S

Eaton PowerXL DM1 micro variable frequency drive, Three-phase, 400 V, 16 A, Internal EMC filter, Internal brake chopper, Multi segment LCD display, IP20, ST0 SIL2 and ethernet I/P, Modbus TCP onboard

General specifications

Product Name
Eaton PowerXL DM1 micro variable frequency drive
Catalog Number
DM1-34016EB-S20S
UPC
786689349165
Product Length/Depth
7.09 in
Product Height
8.66 in
Product Width
4.29 in
Product Weight
5.8 lb
Certifications
UL Listed

Product specifications

Brake chopper
Internal brake chopper
Series
DM1
Drive type
General purpose
Frame size
FR2
Enclosure rating
IP00
Input phases
Three-phase
Output phases
Three-phase
Electromagnetic compatibility filter
Yes
Internal choke
No
Internal line reactor
No
Ambient operating temperature range
  • -10 to 50 °C CT
  • -10 to 40 °C VT
Conformal coated boards
Yes
User interface
Multi-segment
Input voltage range
380-480 Vac
Input frequency range
50-60 Hz
Output frequency range
0-400 Hz
Max overload
200 %
Fuse size - max
60
Mounting Type
Panel mount
DIN rail
Digital inputs
4
Analog inputs
1
Relay outputs
2
Digital outputs
0
High overload (CT) hp
10
High overload (CT) kW
7.5
Low overload (VT) kW
11
Low overload (VT) amps
23
High overload (CT) amps
16
Low overload (VT) hp
15
Communications onboard
Modbus RTU
Modbus TCP
Ethernet/IP
BACnet IP
BACnet MS/TP
Bluetooth
Communications optional
CANopen
PROFIBUS
SmartWireDT
Motor control modes
V/Hz
Open loop vector control
Motor type
Induction
Induction motor
Permanent magnet motor (SPM/IPM)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.