Knowledge Search
Download document () of 20

E05NFXRT3A-RTX

Eaton Freedom NEMA overload relay, IT. IEC FVNR F-FR SSOL, 131 - 420 AS-RT, IEC Overload Relays,

General specifications

Product Name
Eaton Freedom NEMA overload relay
Catalog Number
E05NFXRT3A-RTX
UPC
782116972432
Product Length/Depth
12 in
Product Height
9.5 in
Product Width
8.5 in
Product Weight
6.6 lb
Certifications
Contact Manufacturer
Not Applicable

Product specifications

Type
Freedom NEMA

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.