Download document () of 20

E47BML04

Eaton E47 Precision Limit Switch, Basic, Extended Straight Plunger, Mineral Filled Phenolic enclosure, 15A max AC, 15A max DC, SPDT, 15A at 125Vac / 15A at 14Vdc, Solder Terminals

General specifications

Product Name
Eaton E47 limit switch
Catalog Number
E47BML04
UPC
782113770871
Product Length/Depth
0.69 in
Product Height
0.7 in
Product Width
1.36 in
Product Weight
0.1 lb
Warranty
1 year
Compliances
CE Marked
Certifications
CSA Certified
UL Listed
Catalog Notes
Bottom facing M4 x 0.7 (8-32) terminal screws with cup washers will accept 22 -12 AWG (2.5 sq. mm maximum)

Product specifications

Type
E47
Contact Rating
15A at 125Vac / 15A at 14Vdc
Enclosure material
Mineral filled phenolic
Connection
Solder terminals
Contact configuration
SPDT
Switch type
Extended straight plunger
Operating temperature - max
176 °F
Operating temperature - min
-13 °F
Environmental rating
NEMA 1
Maximum AC current
15 A
Maximum DC current
15 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.