Knowledge Search
Download document () of 20

E50ALL1

E50 NEMA Limit Switch,Side Rotary,Low Force,Spring Ret,LED,14-250F(-10-121C),1NO-1NC,10A@240Vac,1A@250Vdc,Mech 10M Elec 1M cy full load,8000 cy/hr,Screw term,1/2NPT cond,NEMA 1,3,3S,4,4X,6,6P,13,IP67,Diec Zn,UL,CSA,CE

General specifications

Product Name
Eaton E50 NEMA heavy duty plug-in limit switch
Catalog Number
E50ALL1
UPC
782113951843
Product Length/Depth
4.22 in
Product Height
2.25 in
Product Width
1.54 in
Product Weight
1.1 lb
Warranty
1 year
Compliances
CE Marked
Certifications
UL Listed
CSA Certified
Catalog Notes
CW (clockwise) and CCW (counterclockwise) operation; easily convertible to CW only or CCW only operation

Product specifications

Contact Rating
10A at 240Vac, 1A at 125Vdc
Accuracy
Refer to installation publication P15836
Enclosure material
Die cast zinc
Connection
Screw terminal
Contact configuration
1 NO-1 NC
Switch type
Side rotary
Operating temperature - max
201 °F
Operating temperature - min
10 °F
Environmental rating
NEMA 1, NEMA 3, NEMA 3S, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 13, IP67
Maximum AC current
10 A
Maximum DC current
1 A
LED indicator
LED (24-120 Vac/dc)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.