Knowledge Search
Download document () of 20

E50DH1

E50 NEMA Limit Switch,Head,Side Pushbutton,Maintained,14-250F(-10-121C),Screw term,NEMA 1,3,3S,4,4X,6,6P,13,IP67,Diec Zn,UL,CSA,CE

General specifications

Product Name
Eaton E50 NEMA heavy duty plug-in limit switch
Catalog Number
E50DH1
UPC
782113290652
Product Length/Depth
1.05 in
Product Height
3.33 in
Product Width
1.54 in
Product Weight
0.11 lb
Warranty
1 year
Compliances
RoHS Compliant
CE Marked
Certifications
CSA Certified
UL Recognized
UL Listed

Product specifications

Enclosure material
Die cast zinc
Actuator
Side maintained pushbutton
Series
E50 heavy duty plug in
Operating temperature - max
201 °F
Operating temperature - min
14 °F
Environmental rating
NEMA 1, NEMA 3, NEMA 3S, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 13, IP67

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.