Knowledge Search
Download document () of 20

E50DW2

E50 NEMA Limit Switch,Head,Wobble Head,Spring Ret,Heavy Duty,14-250F(-10-121C),Screw term,NEMA 1,3,3S,4,4X,6,6P,13,IP67,Diec Zn,UL,CSA,CE

General specifications

Product Name
Eaton E50 NEMA heavy duty plug-in limit switch
Catalog Number
E50DW2
UPC
782113453866
Product Length/Depth
1.85 in
Product Height
1.78 in
Product Width
1.54 in
Product Weight
0.11 lb
Warranty
1 year
Compliances
RoHS Compliant
CE Marked
Certifications
CSA Certified
UL Recognized
UL Listed

Product specifications

Enclosure material
Die cast zinc
Actuator
Wobble head, spring return
Series
E50
Operating temperature - max
201 °F
Operating temperature - min
14 °F
Environmental rating
NEMA 1, NEMA 3, NEMA 3S, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 13, IP67
Material
Heavy duty high strength steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.