Knowledge Search
Download document () of 20

E50SA6P20

E50 NEMA Limit Switch,Unitized,1 pole (5-term),14-221F(-10-105C),1NO-1NC,10A@240Vac,1A@250Vdc,Mech 10M Elec 1M cy full load,8000 cy/hr,20ft cable,1/2NPT cond,NEMA 1,3,3S,4,4X,6,6P,13,IP67,Diec Zn,UL,CSA,CE

General specifications

Product Name
Eaton E50 NEMA heavy duty plug-in limit switch
Catalog Number
E50SA6P20
UPC
782113628509
Product Length/Depth
1.54 in
Product Height
4.22 in
Product Width
2.25 in
Product Weight
3.3436 lb
Warranty
1 year
Compliances
CE Marked
Certifications
CSA Certified
UL Recognized
UL Listed
Catalog Notes
Switch body only; full switch requires a switch body and operating head.

Product specifications

Contact Rating
10A at 240Vac, 1A at 250Vdc
Cable type
SOOW-A
Enclosure material
Die cast zinc
Cord length
240 ft
Connection
20 ft (6.1 m) cable
Contact configuration
1 NO-1 NC
Operating temperature - max
221 °F
Operating temperature - min
-29 °F
Environmental rating
NEMA 1, NEMA 3, NEMA 3S, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 13, IP67, IP69K
Maximum AC current
10 A
Maximum DC current
1 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.