Knowledge Search
Download document () of 20

E50SB6P

E50 NEMA Limit Switch,Unitized,2 pole (9-term),14-221F(-10-105C),2NO-2NC,10A@240Vac,1A@250Vdc,Mech 10M Elec 100k cy full load,8000 cy/hr,8ft cable,1/2NPT cond,NEMA 1,3,3S,4,4X,6,6P,13,IP67,Diec Zn,UL,CSA,CE

General specifications

Product Name
Eaton E50 NEMA heavy duty plug-in limit switch
Catalog Number
E50SB6P
UPC
782113137056
Product Length/Depth
3.63 in
Product Height
2.46 in
Product Width
1.54 in
Product Weight
3 lb
Warranty
1 year
Compliances
RoHS Compliant
CE Marked
Certifications
CSA Certified
UL Recognized
UL Listed

Product specifications

Contact Rating
10A at 240 Vac, 1A at 250 Vdc
Cable type
SOOW-A
Enclosure material
Die cast zinc
Cord length
96 ft
Contact configuration
2 NO-2 NC
Series
E50
Operating temperature - max
175 °F
Operating temperature - min
-31 °F
Environmental rating
NEMA 1, NEMA 3, NEMA 3S, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 13, IP67, IP69K
Maximum AC current
10 A
Maximum DC current
1 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.