Knowledge Search
Download document () of 20

E50SBN

E50 NEMA Limit Switch,Switchbody,2 pole (9-term),Neon,120VAC,14-250F(-10-121C),1NO-1NC,10A@240Vac,1A@250Vdc,Mech 10M Elec 1M cy full load,8000 cy/hr,1/2NPT cond,NEMA 1,3,3S,4,4X,6,6P,13,IP67,Diec Zn,UL,CSA,CE

General specifications

Product Name
Eaton E50 NEMA heavy duty plug-in limit switch
Catalog Number
E50SBN
UPC
782113312835
Product Length/Depth
3.14 in
Product Height
1.73 in
Product Width
1.54 in
Product Weight
0.5 lb
Warranty
1 year
Compliances
RoHS Compliant
CE Marked
Certifications
UL Recognized
CSA Certified
UL Listed

Product specifications

Contact Rating
10A at 12 Vac, 1A at 125 Vdc
Enclosure material
Die cast zinc
Contact configuration
2 NO-2 NC
Series
E50 heavy duty plug in
Operating temperature - max
250 °F
Operating temperature - min
-40 °F
Environmental rating
NEMA 1, NEMA 3, NEMA 3S, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 13, IP67
Light unit voltage
120 Vac
Maximum AC current
10 A
Maximum DC current
1 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.