Knowledge Search
Download document () of 20

E50SN

E50 NEMA Limit Switch,Switchbody,Neut position,14-250F(-10-121C),1NO-1NC,10A@240Vac,1A@250Vdc,Mech 10M Elec 1M cy full load,8000 cy/hr,1/2NPT cond,NEMA 1,3,3S,4,4X,6,6P,13,IP67,Diec Zn,UL,CSA,CE

General specifications

Product Name
Eaton E50 NEMA heavy duty plug-in limit switch
Catalog Number
E50SN
UPC
782113308807
Product Length/Depth
3.14 in
Product Height
1.73 in
Product Width
1.54 in
Product Weight
0.41 lb
Warranty
1 year
Compliances
RoHS Compliant
CE Marked
Certifications
UL Listed
CSA Certified

Product specifications

Special features
Switch body only
Type
E50
Contact Rating
10A at 240 Vac, 1A at 250 Vdc
Enclosure material
Die cast zinc
Contact configuration
1 NO-1 NC
Series
E50
Operating temperature - max
201 °F
Operating temperature - min
14 °F
Environmental rating
NEMA 1, NEMA 3, NEMA 3S, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 13, IP67
Maximum AC current
10 A continuous
Maximum DC current
1 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.