Knowledge Search
Download document () of 20

E57-12LE10-AA

Premium+ Inductive Proximity Sensor, E57, Straight, 12 mm, Non-embeddable, 360° viewable LED, Dual key micro, 250 mA at 250V, 3 pin, <3% sensing range, 2-wire AC, NO, 20-132V

General specifications

Product Name
Eaton E57 inductive proximity sensor
Catalog Number
E57-12LE10-AA
UPC
782113933344
Product Length/Depth
3.06 in
Product Height
0.47 in
Product Width
0.47 in
Product Weight
0.1 lb
Warranty
1 year
Compliances
CE Marked
Certifications
CSA Certified
UL Listed

Product specifications

Type
Premium+ Inductive Proximity Sensor
Contact Rating
250 mA at 250V
Actuator function
Non-embeddable
Accuracy
< 3% sensing range
Enclosure material
303 stainless steel
Connection
Dual key micro
Contact configuration
2-wire AC, NO
Series
E57
Environmental rating
NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 12, NEMA 13, IP67, IP69K
Number of pins
3
Operating temperature - max
158 °F
Operating temperature - min
-13 °F
Maximum AC current
250 mA
Input voltage
20-132 V
LED indicator
360 ° viewable LED

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.