Knowledge Search
Download document () of 20

E57KM12

Eaton Inductive Proximity Sensor Mounting Bracket, E57, 12 mm, Used with Tubular Sensors

General specifications

Product Name
Eaton E57 inductive proximity sensor mounting bracket
Catalog Number
E57KM12
UPC
782113107264
Product Length/Depth
3 in
Product Height
1.13 in
Product Width
1.35 in
Product Weight
0.16 lb
Warranty
1 year
Certifications
UL Listed
CSA Certified

Product specifications

Used with
Used with Tubular Sensors
Special features
Used with Used with Tubular Sensors
Type
12 mm
Operating Temperature
-13° to 158°F (-25° to 70°C)
Enclosure material
Stainless steel
Environmental rating
NEMA 4
Series
E57
Size
12 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.