Knowledge Search
Download document () of 20

E57KNZ12

Eaton E57 inductive proximity sensor mount, Cushioned Sensor Mount, Stainless Steel

General specifications

Product Name
Eaton E57 inductive proximity sensor mount
Catalog Number
E57KNZ12
UPC
782113874135
Product Length/Depth
1.13 in
Product Height
1.28 in
Product Width
1.13 in
Product Weight
0.1313 lb
Warranty
1 year
Certifications
UL Listed
CSA Certified
Catalog Notes
This precision machined; spring loaded; sleeve will hold a tubular sensor to protect it from accidental impact due to overtravel of the target being sensed

Product specifications

Enclosure material
Stainless steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.