Knowledge Search
Download document () of 20

E57P-18SPN5-C7

Eaton E57P Series proximity sensor, 18mm tubular, 24Vdc, schielded, PNP output, normally open, standard range, 5mm sensing range, 7 Meter cable

General specifications

Product Name
Eaton E57 inductive proximity sensor
Catalog Number
E57P-18SPN5-C7
UPC
786689044046
Product Length/Depth
6 in
Product Height
2 in
Product Width
5 in
Product Weight
0.5 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Product specifications

Type
E57P Proximity Sensor
Voltage rating
24 Vdc
Indicator type
LED
Series
E57

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.