Knowledge Search
Download document () of 20

E57SAL12A2E

E57 Premium+ Series Short Body Tubular Inductive Proximity Sensor Enclosure, 0.47 dia, dist. 4 mm, 2-Wire AC/DC, NO, 250 mA at 40-240Vac/20-250Vdc, 6.6 Ft. (2m) Cable, 40–250 Vac/20–250 Vdc input, Short circuit protected, Un-shielded

General specifications

Product Name
Eaton E57 inductive proximity sensor
Catalog Number
E57SAL12A2E
UPC
782113381879
Product Length/Depth
0.47 in
Product Height
2.45 in
Product Width
0.47 in
Product Weight
0.1438 lb
Warranty
1 year
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Product specifications

Contact Rating
250 mA at 40-240Vac/20-250Vdc
Actuator function
Unshielded
Cable type
Polyvinyl Chloride (PVC)
Accuracy
< 3%
Enclosure material
Stainless steel
Connection
6.6 ft (2 m) cable
Contact configuration
2-wire AC/DC, NO
Series
E57
Sensor type
Inductive proximity
Environmental rating
IP67, IP69K NEMA 4, NEMA 4X, NEMA 6, NEMA 6P
Cord length
79.2 ft
Operating temperature - max
158 °F
Operating temperature - min
-13 °F
Maximum AC current
250 mA
Maximum DC current
250 mA
Input voltage
40-250 Vac, 20-250 Vdc
LED indicator
Output status: red
Protection
Short circuit protected

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.