Knowledge Search
Download document () of 20

E57SAL18A2SA

Premium+ Inductive Proximity Sensor, E57, 5 mm range, Straight, 18 mm, Shielded, 360° viewable LED, Dual key micro, 250 mA at 40-240 Vac/20-250 Vdc, 3 pin, <1% sensing range, 2-wire AC/DC, NO, 40-250 Vac 50/60 Hz, 20-250 Vdc

General specifications

Product Name
Eaton E57 inductive proximity sensor
Catalog Number
E57SAL18A2SA
UPC
782113698069
Product Length/Depth
2.72 in
Product Height
0.71 in
Product Width
0.71 in
Product Weight
0.2 lb
Warranty
1 year
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Product specifications

Type
Premium+ Inductive Proximity Sensor
Contact Rating
250 mA at 40-240 Vac/20-250 Vdc
Actuator function
Shielded
Accuracy
< 1% sensing range
Enclosure material
303 stainless steel
Connection
Dual key micro
Contact configuration
2-wire AC/DC, NO
Series
E57
Environmental rating
NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 12, NEMA 13, IP67, IP69K
Number of pins
3
Operating temperature - max
158 °F
Operating temperature - min
-13 °F
Maximum AC current
250 mA
Maximum DC current
250 mA
Input voltage
40-250 Vac at 50/60 Hz, 20-250 Vdc
LED indicator
360 ° viewable LED
Protection
Resettable short circuit, overload

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.