Knowledge Search
Download document () of 20

E71-FFDP-CA

Eaton Nanoview Photoelectric Sensor, E71, Diffuse Reflective, 3.9 in focused range, Forward Viewing, Output (yellow), stability (green), power (green), 6.6 ft, 100 mA at 10-30 Vdc, PVC, Complementary PNP open collector, 10-30 Vdc

General specifications

Product Name
Eaton E71 NanoView miniature photoelectric sensor
Catalog Number
E71-FFDP-CA
UPC
786685262123
Product Length/Depth
0.79 in
Product Height
1.41 in
Product Width
0.47 in
Product Weight
0.1 lb
Warranty
3 year
Compliances
RoHS Compliant
Certifications
UL Listed

Product specifications

Type
Photoelectric Nanoview Sensor
Contact Rating
100 mA at 10-30 Vdc
Cable type
Polyvinyl Chloride (PVC)
Enclosure material
ABS UL 94V-0
Contact configuration
Complementary PNP open collector
Series
E71
Sensor type
Narrow
Through beam
Number of wires
4
Input voltage
10-30 Vdc
LED indicator
Stability: green
Output: yellow
Power: green
Protection
Short circuit and reverse polarity
Cord length
79.2 ft
Maximum DC current
100 mA
Operating temperature - max
131 °F
Operating temperature - min
-13 °F
Environmental rating
IP67

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.