Download document () of 20
Discontinued

EASY200-POW

Eaton easy programmable relay power supply unit, 100-240V, 24 Vdc at 0.25A output, 0.2-4.0mm2 (solid), 0.2-2.5mm2 (flexible), 22-12 AWG connection

General specifications

Product Name
Eaton easy programmable relay power supply unit
Catalog Number
EASY200-POW
EAN
4015082294243
Product Length/Depth
2.283 in
Product Height
3.543 in
Product Width
1.398 in
Product Weight
0.34 lb
Warranty
1 year
Certifications
EN 55022
IEC 61000-4
EN 60950
IEC 60068-2-27
EN 61000-4
EN 55011
Catalog Notes
Analog inputs optional. Use of analog inputs will result in a decrease in the same number of available digital inputs.

Product specifications

Special features
Additional output voltage 12 Vdc at 20 mA, 85-264V maximum i/o
Type
easy Power Supplies
Amperage Rating
0.25A at 24 Vdc
Voltage rating
100-240 V
Connection
0.2-4.0mm2 (solid), 0.2-2.5mm2 (flexible), 22-12 AWG
Mounting
Top-hat rail
Operating Temperature
-25° to 55°C
Frequency rating
47-63 Hz
Quantity
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.