Knowledge Search
Download document () of 20
To be discontinued

EASY512-DC-RC

easy Programmable Relays, Control Rel Relay, Includes clock and display, 24 Vdc, 8 digital input, 4 relay output

General specifications

Product Name
Eaton easy programmable relay
Catalog Number
EASY512-DC-RC
UPC
786689005863
EAN
4015082741099
Product Length/Depth
2.28 in
Product Height
4.33 in
Product Width
2.81 in
Warranty
1 year
Catalog Notes
Analog inputs optional. Use of analog inputs will result in a decrease in the same number of available digital inputs.

Product specifications

Special features
Includes clock and display
Type
Control Rel Relay
Voltage rating
24 Vdc
Operating Temperature
-25° to 55°C
Quantity
1
Input
8 digital
Output
4 relay

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.