Knowledge Search
Download document () of 20
Discontinued

EASY512-DC-TCX

Eaton easy programmable relay, Control Rel Transistor, Includes clock, 24 Vdc, 8 digital, input, 4 transistor output

General specifications

Product Name
Eaton easy programmable relay
Catalog Number
EASY512-DC-TCX
EAN
4015082741129
Product Length/Depth
2.81 in
Product Height
4.33 in
Product Width
2.28 in
Product Weight
0.3 lb
Warranty
1 year
Certifications
CSA Std. C22.2 No. 142-M1987
CSA Std. C22.2 No. 213-M1987
EN 50178
EN 61131-2
EN 61000-4
IEC 61000-4
IEC 60068-2-27
UL 508
UL Listed
CSA Certified
CE
Catalog Notes
Analog inputs optional. Use of analog inputs will result in a decrease in the same number of available digital inputs.

Product specifications

Special features
Includes clock
Type
Control Rel Transistor
Voltage rating
24 Vdc
Operating Temperature
-25° to 55°C
Quantity
1
Input
8 digital
Output
4 transistor

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.