Knowledge Search
Download document () of 20
Discontinued

ECH1601AHC

Eaton Freedom NEMA motor control starter , 120V/60 Hz , NEMA 0 , Combination non-reversing—fusible disconnect , HAND/OFF/AUTO pilot device , 1-5A standard solid-state overload

General specifications

Product Name
Eaton Freedom NEMA motor control starter
Catalog Number
ECH1601AHC
UPC
782116170456
Product Length/Depth
6.7 in
Product Height
14.37 in
Product Width
16.26 in
Product Weight
0.1 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Certifications
ABS Certified
OSHPD Certified
cUL Listed
UL Listed
CSA Certified
Contact Manufacturer

Product specifications

Coil voltage
120V/60 Hz
Enclosure
NEMA 1
Type
Combination non-reversing—fusible disconnect
Accessories
HAND/OFF/AUTO pilot device
Circuit protection
7A magnetic circuit protector
Size
NEMA size 0

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.