Knowledge Search
Download document () of 20

ECN1601AHA

Eaton Freedom NEMA enclosed control,110V/50 Hz-120V/60 Hz,NEMA 1,Combination non-reversing starter-fusible disconnect ,START/STOP pushbuttons with red RUN pilot light,3A,Three-phase

General specifications

Product Name
Eaton Freedom NEMA enclosed control
Catalog Number
ECN1601AHA
UPC
782114029572
Product Length/Depth
6.66 in
Product Height
27.06 in
Product Width
10.5 in
Product Weight
37 lb
Warranty
1 year
Certifications
UL Listed file E1491
Contact Manufacturer

Product specifications

Coil voltage
110V/50 Hz-120V/60 Hz
Enclosure
NEMA 1
Type
Combination non-reversing starter—circuit breaker
Actuator
HAND/OFF/AUTO selector switch
Phase
Three-phase
Size
NEMA size 0

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.