Knowledge Search
Download document () of 20

ECN1618AAC

Eaton Freedom NEMA enclosed control,110V/50 Hz-120V/60 Hz,NEMA 12,Combination non-reversing starter-fusible disconnect ,7A,Three-phase,NEMA size 1

General specifications

Product Name
Eaton Freedom NEMA enclosed control
Catalog Number
ECN1618AAC
UPC
782114017548
Product Length/Depth
30.6 in
Product Height
11 in
Product Width
12.2 in
Product Weight
40.85 lb
Warranty
1 year
Certifications
UL Listed file E1491
Contact Manufacturer

Product specifications

Coil voltage
110V/50 Hz-120V/60 Hz
Enclosure
NEMA 12
Type
Combination non-reversing starter—circuit breaker
Circuit breaker rating
7A
Phase
Three-phase
Size
NEMA size 1

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.