Knowledge Search
Download document () of 20

ECS95Z2CAJ-C34P7S3E8

Enclosed S811+ RVSS, 240A, Hand-Off-Auto, START/STOP pushbuttons, HMCP Breaker, NEMA Type 3R, CPT Voltage: 460-120, 24 Vdc coil

General specifications

Product Name
Eaton S811+ soft starter
Catalog Number
ECS95Z2CAJ-C34P7S3E8
UPC
784550005325
Product Length/Depth
62 in
Product Height
11 in
Product Width
28 in
Product Weight
180 lb

Product specifications

Coil voltage
24 Vdc
Enclosure
NEMA Type 3R
Type
Enclosed RVSS S811+
Circuit breaker rating
250A
Control power transformer voltage
120-460 Vac
Degree of protection
NEMA 3R
Disconnect type
HMCP Breaker
Model
S811+
Modification
Hand-Off-Auto, START/STOP pushbuttons
Starter size
240A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.